IESNA:LM-63-2002
[TEST]P939449
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-750-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9380
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1249.9 1152.6 1063.9 981.2 913.8 884.9 883.3 898.5 939.1 1025.3
1159.7 1316.9 1494.4 1689.1 1852.4 1999.9 2136.8 2288.4 2412.2 2545
2708.8 2816.8 2896.4 2998.9 3145.9 3444.1 3889.8 4451.1 4914.1 4852.7
3981.1 2134.8 696.2 295.6 115.6 38 0
1249.9 1159.7 1071.5 987.8 920.3 886.9 887.4 901.6 941.6 1026.8
1158.7 1309.3 1487.3 1684.5 1848.3 1997.9 2131.8 2275.3 2404.6 2537.9
2698.7 2822.9 2908.6 2981.6 3133.7 3413.7 3837.6 4399.4 4894.8 4841.1
4056.6 2254.5 800.7 307.8 129.3 46.1 0
1249.9 1162.7 1078 997.9 931 893 887.9 897 928 993.4
1105.4 1256 1430 1616.1 1791.5 1949.2 2081.1 2201.7 2329 2474
2635.3 2809.2 2951.2 3061.2 3195.6 3423.3 3788.9 4339.6 4966.3 5217.8
4640.3 3012.6 1200.8 536.5 236.8 84.7 0
1249.9 1161.2 1084.1 1009.1 943.7 905.6 894.5 901.1 922.4 970.5
1061.3 1190.1 1343.8 1511.6 1684 1864.5 2036.4 2180.9 2316.8 2465.4
2645.9 2826.5 2990.7 3138.3 3309.7 3524.2 3858.9 4405.5 5237.6 6056.5
6041.8 4460.8 2271.2 1072.5 495.9 169.9 0
1249.9 1168.8 1098.8 1033.9 974.6 932.5 916.8 919.8 936.1 971.6
1036 1134.8 1267.2 1409.2 1558.8 1735.2 1940.6 2155.1 2344.7 2541
2730.6 2942.1 3165.2 3377.1 3614.5 3913.6 4335 4955.7 5947 7196.5
7645.2 5968.3 3878.1 1990.3 862 268.2 0
1249.9 1167.8 1103.4 1038.5 980.2 936.1 918.3 922.4 938.1 972.6
1030.4 1126.7 1254 1394 1540 1712.4 1919.8 2137.8 2337.6 2543
2738.2 2949.2 3172.3 3395.9 3644.4 3953.2 4374.1 4986.6 5948 7169.6
7641.7 6058.1 3861.4 1959.4 843.3 258.6 0
1249.9 1178.5 1120.1 1066.4 1015.7 975.1 954.3 950.8 966 996.9
1046.6 1123.2 1220.5 1337.7 1482.7 1648 1863 2103.9 2367 2646.9
2928.4 3205.2 3466.4 3720.4 3989.2 4292.4 4634.7 5057.1 5598.7 6111.3
5797.4 4075.9 1746.9 556.3 200.8 49.2 0
1249.9 1191.6 1145.5 1105.9 1068.4 1035.5 1014.2 1004 1010.6 1037.5
1081.1 1137.9 1212.9 1317.4 1459.9 1640.4 1856.4 2104.9 2374.6 2649.5
2911.1 3161.1 3398.9 3628.1 3834.5 4014.5 4156 4235.6 4169.7 3670.7
2333.6 816.4 320.5 184.1 91.3 31.4 0
1249.9 1209.9 1179 1152.6 1129.3 1106.4 1092.2 1087.7 1092.2 1110
1139.9 1182.5 1245.9 1343.3 1473.1 1637.9 1837.1 2062.3 2292 2516.1
2722.5 2926.9 3096.2 3246.3 3356.4 3411.1 3390.8 3231.1 2793.5 1881.8
778.4 334.2 228.7 160.7 102.9 44.6 0
1249.9 1227.6 1212.9 1202.3 1192.1 1184.5 1183 1189.6 1203.3 1228.1
1261.1 1304.7 1364 1453.8 1568.9 1720.5 1907.1 2117.6 2338.1 2567.3
2800.1 3029.8 3242.8 3426.3 3571.9 3628.7 3518.6 3094.7 2194.1 989.8
410.2 262.7 186.1 127.3 83.2 38 0
1249.9 1253.5 1255.5 1261.1 1267.2 1276.3 1290 1313.3 1345.3 1385.8
1438.1 1502 1590.7 1714.4 1876.2 2072.4 2294.5 2529.8 2774.2 3019.1
3262 3500.4 3724.5 3878.1 3908.1 3747.8 3322.4 2570.4 1487.3 557.3
288 199.3 137.9 85.2 50.7 18.3 0
1249.9 1260.6 1269.7 1284.9 1298.1 1313.8 1335.1 1361 1397 1440.6
1492.8 1560.8 1650.5 1768.7 1911.7 2078.5 2261.6 2453.2 2652 2846.7
3032.8 3217.4 3374.1 3463.3 3424.8 3212.3 2784.4 2123.6 1210.4 458.9
244.9 166.8 115.6 69.5 38 10.6 0
1249.9 1268.7 1287.5 1307.8 1330.1 1349.3 1375.7 1405.6 1437.1 1479.1
1525.8 1578.5 1647 1732.7 1832.6 1944.6 2066.9 2192.6 2321.4 2443.1
2557.2 2649.5 2697.2 2658.6 2502.4 2204.8 1793.5 1299.1 737.8 338.7
206.4 146 103.4 67.4 40.1 13.7 0
1249.9 1278.3 1311.3 1345.3 1374.7 1397.5 1422.4 1441.6 1456.3 1470.5
1480.7 1488.3 1495.4 1498.9 1493.3 1468.5 1422.9 1367.6 1313.3 1233.7
1103.4 936.6 775.8 642 532.4 445.7 378.3 325.5 280.9 242.9
204.4 170.9 138.9 104 66.4 24.3 0
1249.9 1292.5 1334.6 1375.7 1403.6 1421.8 1431.5 1435 1427.4 1414.2
1395 1366.6 1320.4 1260.6 1185.5 1102.4 1021.3 943.7 867.1 790
711.9 640.9 580.1 520.3 468 422.4 384.4 351.4 319.5 287.5
250 214 172.4 128.8 75.6 29.9 0
1249.9 1304.7 1357.4 1395 1418.3 1425.9 1421.3 1413.2 1394.5 1367.6
1323.5 1254.5 1175.4 1099.9 1041.5 993.4 939.6 877.8 814.4 755
706.9 681 643.5 591.8 542.6 498 452.8 408.7 369.7 332.1
289 241.9 187.1 132.3 77.1 37 0
1249.9 1314.9 1371.1 1406.1 1418.8 1414.7 1407.1 1389.9 1359 1310.8
1246.9 1179 1117.6 1063.9 1012.6 962.4 909.2 852.9 803.7 766.7
755.5 752.5 726.6 684 637.9 590.7 534 478.2 426.5 382.8
340.2 293.1 246.4 190.2 132.9 69 0
1249.9 1325.5 1383.3 1414.2 1416.8 1406.1 1392.4 1366.1 1318.4 1260.1
1207.9 1164.8 1118.6 1064.9 1005 946.2 884.9 827 773.8 743.4
733.2 720.1 704.3 677.5 630.8 584.2 543.6 506.1 477.2 445.2
405.2 362.6 316.4 262.2 205.4 122.2 0
1249.9 1332.1 1389.4 1412.2 1409.7 1394 1372.7 1336.2 1281.9 1233.2
1199.2 1166.3 1125.2 1072 1007.1 932.5 859 789.5 728.7 701.8
673.4 654.1 631.3 582.6 534.5 497.4 466.5 444.2 426.5 398.6
371.2 329.6 282.9 237.3 183.6 109 0
1249.9 1334.6 1395 1414.2 1406.1 1389.4 1362.5 1315.4 1262.6 1223.6
1194.7 1164.8 1126.2 1077 1008.6 924.4 831.6 748.4 684 652.1
616.6 584.7 539.5 485.8 444.7 413.3 388.4 367.6 345.3 319.5
300.2 260.1 212 173.4 133.4 66.9 0
1249.9 1342.2 1399 1415.3 1406.6 1387.4 1354.4 1306.7 1254 1217.5
1190.1 1157.2 1121.2 1068.4 1000.5 916.8 821.5 727.7 657.7 610.5
563.4 528.9 480.2 440.1 401.6 371.7 347.9 329.1 313.4 295.6
312.4 259.1 197.8 151.1 112.1 46.7 0
1249.9 1341.7 1400 1416.8 1407.6 1386.4 1356.9 1307.2 1253 1218.5
1190.1 1158.7 1123.7 1072.5 1006 921.9 826 730.2 655.7 606
558.8 522.8 475.1 434.1 395.5 365.1 341.3 323 309.3 291.6
322.5 238.8 189.1 152.1 113.1 46.7 0
